OverviewAll product unitsProduct unitRadio ModulesProduct groupRadio ModulesProduct familyProprietary & WirepasProduct sub-familyProprietaryProduct seriesThyone-e & EV-Kits

Thyone-e & EV-Kits NEW

Radio Module 2.4 GHz

Thyone-e & EV-Kits

Characteristics

  • Range up to 350 m
  • Smart antenna configuration (2-in-1 module)
  • Minituarized design: 7 x 9 x 2 mm
  • 1 Mbit and 2 Mbit radio profiles
  • CE, FCC, IC, ETA-WPC
  • Very low power consumption (< 0,4 µA in sleep mode)
  • Up to +4 dBm output power
  • Encryption (AES128)
  • Unicast, multicast or broadcast data transmission
  • Mesh networks
  • Wireless Connectivity SDK
  • WE UART Terminal Tool

See what the firmware developed by Würth Elektronik can do - the WE-ProWare

Products

All
Thyone-e
EV-Kits
Order Code Data­sheet Man­ual Downloads StatusDescriptionFrequency Range
(MHz)
dLoS
(m)
PTx, e.r.p.
(dBm)
Rxsens, e.r.p.
(dBm)
PTx, 50 Ω
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
ANTConnL
(mm)
W
(mm)
H
(mm)
Radio ModuleAntennaEvaluation Kit Samples
2612019021001
PDF New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. EV-Kit Tyhone-e2612011021000
2600130021
2612011021000SPEC
PDF5 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. Thyone-e 2402 - 2480 350 -4 -85 4 1.8 3.6 2000 RF pad and internal antenna 9 7 22600130021
2612019021001
Order Code Data­sheet
2612019021001
2612011021000SPEC
Samples
Order Code Data­sheet Man­ual Downloads StatusDescriptionFrequency Range
(MHz)
dLoS
(m)
PTx, e.r.p.
(dBm)
Rxsens, e.r.p.
(dBm)
PTx, 50 Ω
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
ANTConnL
(mm)
W
(mm)
H
(mm)
Radio ModuleAntennaEvaluation Kit Samples

Software Downloads

Wireless Connectivity SDK

The aim of the Wireless Connectivity Software Development Kit (SDK) is to minimize the effort required on customer side to enable his host MCU to communicate with Würth Elektronik eiSos radio modules. It contains the implementation of all available commands in pure C-code. In order to integrate any Würth Elektronik eiSos wireless module, the user has to simply port the corresponding C-code to his host processor. This significantly reduces the time needed for developing the software interface to the radio module.

WE UART Terminal

Kickstart your Prototyping instantly.The WE UART Terminal is an easy-to-use PC software that enables complete control of the Würth Elektronik eiSos wireless modules through an intuitive GUI. This tool along with the evaluation boards allow quick prototyping and testing of various features of the radio modules.

  • Simple setup
  • Intuitive interface
  • Color coded Packet interpretation
  • 100% log traceability